text.skipToContent text.skipToNavigation

17L-CC

By Litecontrol 
By Litecontrol
Compatible with Armstrong Axiom® Indirect Light Coves. Ceiling to Ceiling (CC) option. Utilizes VI technology allowing for output/wattage to be specified to precisely meet application needs.
  • Variable Intensity technology provides a range specifiable outputs and resulting fixture wattages
  • 2 MacAdam ellipse max color variation
  • Output range from 300-1000 lm/ft
  • Output specifiable in 50 lumen increments/ft
  • Asymmetric distribution
  • Specifically designed to work with Armstrong Axiom Indirect Light Coves

Product Details

General

Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
Dimming Protocol 0-10V
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Source LED
Mounting Type Concealed Cove
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Electrical Ratings

Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V

Certifications and Compliance

Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Resources and Downloads