Hubbell Canada_52171ksb_image
Hubbell Canada_52171ksb_image
play
3D View
Made in Canada

4 In. Square Box, 2-1/8 In. Deep, 30 Cu. In., With Side Bracket, Raised Ground Screw, With Concentric, 1/2 & 3/4 In. Ko (25-Pack), 52171KSB

Brand:

TradeSelect

Catalog ID:

52171KSB

4 In. Square Box, 2-1/8 in. Deep, 30 Cu. In., with Side Bracket, Raised Ground Screw, with Concentric, 1/2 & 3/4 in. KO (25-Pack).

Self-tapping screws virtually eliminate stripping

Product details

General

Application
Boxes are installed in ceiling or wall junctions. Square boxes are used where multiple conductor runs are split into two or more directions to bring power to a number of electrical devices.
Bracket Setback
0.4375
Bracket Type
SB, Side Bracket
Color
Drawn or Welded
Drawn
Gangable
No
Knockouts
6 x 1/2 in, 6 x ½-3/4 in Comb ination
Knockouts - Bottom
2 x 1/2in, 2 x ½-3/4in Combination
Knockouts - End
4 x 1/2in, 2 x ½-3/4in Combination
Knockouts - Side
2 x ½-3/4in Combination
Material
Steel
Number of Gang(s)
2-Gang
Plaster Ears
No
Sub Brand
tradeSELECT
Type
Square Box, Box
UPC
626463003336
Wiring System
Conduit

Dimensions

Actual Depth
2.125 in
Raised Ground
Yes
Weight
0.75 lb

Certifications And Compliance

Certified Listed
CSA
Industry Standard(s)
CSA Certified

Logistics

Carton Quantity
25
Pallet Quantity
1200

Resources and downloads

Sales Drawings

3D AR Model