Discontinued
60-Ton L Die, Index CSA30
Request a Quote
Brand:
Burndy
Catalog ID:
LCSA30
L Die, Index CSA30.
Product details
Resources and downloads
Product details
General
Application
Crimping
Application - For Use On
Use with Y60LW, Y60BHU, Y60BHUD
Crimp Force Capacity
60 ton
Die Index
CSA30
Die Type
L Die
Type
Die
UPC
781810415696
UPC 12 Digit
7818104156966
Certifications And Compliance
Standards - RoHS Compliance Status
EX
Logistics
Package Contents
Die only
Resources and downloads
Catalogs
Full Line BURNDY Catalog
Sales Drawings
Download All
50080206
50080206