WBP_6110PCL5_PRODIMAGE
WBP_6110PCL5_PRODIMAGE
WBP_C6ASPGY_cutout_PRODIMAGE
Discontinued

Brand:

Hubbell Premise Wiring

Catalog ID:

6110PCL5

Patch Cord, 6-110 Factory Terminated Patch Cords, Cat6 (6-110 to 6-110), 5' Length.

Standard Product

Product details

General

Attenuation
.1dB
Boot Type
Polycarbonate
EU RoHS Indicator
Yes
Item Type
NEXTSPEED 6-110 Connecting Block System
Material - Insulation
Flame Redardant PVC
Material - Jacket
Flame Redardant PVC
Performance
Electrical - Terminates 24 to 26 AWG solid or 7-strand twisted-pair cable -
Plug Type
110 Punch Down
Series
Cat 6
Temperature Rating
Per TIA
UPC
662620835884

Dimensions

Outside Diameter
0.218

Electrical Ratings

Voltage Rating
600V AC kV

Conductor Related

Conductor Stranding
Stranded
Conductor Type
Copper
Number of Conductors
8-Conductor
Wire Size
#26-22 AWG

Certifications And Compliance

Industry Standard(s)
Exceeds TIA/EIA-568-C.2-1 Category 6 ConNECting Hardware SpecifICations

Logistics

Carton Quantity
20

Resources and downloads