686
686
686_1
686_2

3-Gang Switch Box, Welded, 2-1/2 in Deep, Eleven 1/2 & Eleven 3/4 in. KO's

OR

Brand:

Raco

Catalog ID:

686

3-Gang Switch Box, Welded, 2-1/2 in Deep, Eleven 1/2 & Eleven 3/4 in. KO's

  • Reference the Box Selection section in the front of this catalog for complete description of bracket types and features.
  • Supplied with eleven (11) 1/2 and 3/4 in. concentric knockouts
  • Welded steel construction with "FM" bracket - 1/2 in. set back
  • Standard device spacing with tapped 6-32 holes for devices
  • Uses Raco 971 voltage partition
  • 47.8 cu. in. capacity

Product details

General

Bracket Setback
0.5
Bracket Type
FM, for Metal or Wood Studs
Color
Gray
Drawn or Welded
Welded
EU RoHS Indicator
Contact Manufacturer
Knockouts
1/2 in;3/4 in
Material
Steel
Number of Gang(s)
3-Gang
Type
  • Box
  • Large Capacity
UPC
050169006863
Wiring System
Conduit

Dimensions

Cubic Capacity
47.8 cu.in
Depth
2.5 in
Height
7.625 in
Weight
1.379 lb
Width
6.97 in

Certifications And Compliance

Certified Listed
UL Listed

Logistics

Carton Quantity
10
Packaging Type
No Packaging
Pallet Quantity
600