Low-Voltage Box Partition for 686 and 687 Switch Boxes
Request a Quote
OR
Buy from a Partner
Brand:
Raco
Catalog ID:
971
Low-Voltage Box Partition for 686 and 687 Switch Boxes
Fits both 2-1/2 in. and 3-1/2 in deep masonry boxes
To separate low-voltage circuit from current carrying circuitry
Cover made from zinc, pre-coated, steel
Product details
Resources and downloads
Product details
General
Accessory Type
Box
EU RoHS Indicator
Contact Manufacturer
Gangable
No
Type
Partition
UPC
050169009710
Dimensions
Dimensions
0.843 in x 3.531 in x 3.625 in
Height
3.625 in
Length
0.843 in
Weight
0.232 lb
Width
3.531 in
Certifications And Compliance
Certified Listed
UL Listed
Logistics
Carton Quantity
25
Minimum Pack Quantity
25
Pallet Quantity
7000
Resources and downloads
Specifications
971
Catalogs
Download All
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
RACO / TayMac / Bell Full Catalog
SDS
HCC_SDS
Terms and Conditions
HCC Terms & Conditions