BUR_PPHID-264194_CTSSPC
BUR_PPHID-264194_CTSSPC

CTSS450300PC316L, 316 Stainless Steel Cable Tie, 450 Lb Tensile, 11.81" Long, Partially Coated

Brand:

Burndy

Catalog ID:

CTSS450300PC316L

Semi coated stainless steel cable ties 316 grade, Tensile strength: 450 Lb, 11.81" L, 0.50" W, 3.00" Bundle Dia.

Product details

General

Connector Type
PARTIALLY COATED
Material
316 STAINLESS STEEL
Operating Temperature Celcius Max
115 °C
Operating Temperature Celcius Min
-40 °C
Operating Temperature Range Celcius
-40 - 115
Rating - Minimum Tensile Strength lbs
450
Trade Name
UNIRAPâ„¢
UPC
781810647790

Dimensions

Dimension - Bundle Diameter Max inch
3
Dimension - L Length Overall mm
300 mm
Dimension - Length Overall inch
11.81 in
Dimension - Width inch
0.50 in
Dimension - Width mm
12.7 mm

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Carton Quantity
1000

Resources and downloads

Product Cross Section Image(s)

Sales Drawings