* Representative image
AB A/C Drive Punch Plate - 3,000 BTU 36 Inch
Buy now
Brand:
Wiegmann
Catalog ID:
D36CVPKN34C3DP24
Prop 65 - Cancer & Reproductive Harm Notice
AB A/C Drive Punch Plate - 3,000 BTU 36 Inch.
Product details
Resources and downloads
Product details
General
Accessory Type
Plates
Application
For use with ULTIMATE® Drive Series enclosures.
Color
Construction
Punched and Painted
EU RoHS Indicator
Yes
Finish Type
Textured
Material
Carbon Steel
Mounting Type
Mounting Hardware
Plate Type
36 in Punched AC Plate
Series
AC & HEAT
Type
Accessory
UPC
786725874026
Dimensions
Actual Depth
1.25 in
Actual Width
16.38 in
Depth
1 in
Height
36 in
Weight
21 lb
Width
16 in
Logistics
Carton Quantity
1
Resources and downloads
Customer Notices
Prop 65 - Cancer & Reproductive Harm Notice
Specifications
D36CVPKN34C3DP24
Catalogs
Wiegmann Drive Enclosures
Brochures
ULTIMATE® Drive System
Sales Drawings
HWDD36CVPKN34C3DP24-S
3D Models
D36CVPKN34C3DP24
SDS
HCC_SDS
Terms and Conditions
Download All
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
HCC Terms & Conditions
Engineering Drawing
HWDD36CVPKN34C3DP24-S