DR030-02 Compact Slip Ring Assembly 30 Amp 2 Pole 600V
Buy now
Brand:
Gleason Reel
Catalog ID:
DR030-02
Compact Slip Ring Assembly 30 Amp 2 Pole 600V.
Product details
Resources and downloads
Product details
General
Number Of Poles
2
Product Category
Slip Rings
Series
Compact DR
UPC
783246001948
Electrical Ratings
Current / Amperage Rating
30 A
Conductor Related
Wire Size
#12 AWG
Resources and downloads
Brochures
Download All
Pre-Engineered Products - Reels, Cable Track and Festoons, Controls, Automation Components
Pre-Engineered Products - Reels, Cable Track and Festoons, Controls, Automation Components
Compact 30 & 50 Slip Rings 30A or 50A, 600V, 1.5" (38mm Bore)
Videos
Gleason Reel Staging and Rigging Applications for the Theater/Entertainment Industry (HHI-GR-VU-EN-02157)