SSDK
* Representative image
SSDK

Drip Shield Kit 16 in. 304SS

Brand:

Wiegmann

Catalog ID:

SSDK16

DRIP SHIELD KIT 16 IN. 304SS

Product details

General

EU RoHS Indicator
No
Material
304 Stainless Steel
UPC
786725367115

Dimensions

Weight
2 lb

Certifications And Compliance

Industry Standard(s)
  • cULus Recognized Component
  • NEMA 1
  • NEMA 4
  • NEMA 4X
  • NEMA 12
  • NEMA 13
  • File No. E64791

Logistics

Carton Quantity
1

Resources and downloads