WBP_HBL60SPMR_PRODIMAGE
WBP_HBL60SPMR_PRODIMAGE

60 Amp 125V Black, Male Panel Mount, Double Set Screw Stage Pin Device

Brand:

Hubbell Wiring Device-Kellems

Catalog ID:

HBL60SPMR

60 Amp 125V Black, Male Panel Mount, Double Set Screw Stage Pin Device.

Product details

General

Application
Stage and Studio Lighting and Power Distribution
Color
Contact
Brass
EU RoHS Indicator
Contact Manufacturer
Material - Body
Thermoplastic
Mounting Type
Male Panel Mount (Inlet)
Style
Double Set Screw
Termination Type
Double Set Screw
Type
Panel Mount
UPC
783585578392

Electrical Ratings

Amperage Rating
60 A
Current / Amperage Rating
60 A
Voltage Rating Description
125 V

Certifications And Compliance

Industry Standard(s)
  • UL Listed
  • CSA
  • ESTA

Logistics

Carton Quantity
10