text.skipToContent text.skipToNavigation

HBLH Heavy Industrial Hazardous Location High Bay

By Columbia Lighting 
By Columbia Lighting
The HBLH Heavy Industrial Hazardous Location High Bay is designed to efficiently light classified areas in heavy industrial settings and warehouses.
  • Class 1, Division 2 - Groups A, B, C & D
  • High performance LED design delivering up to 100 lumens per watt
  • Specialized thermal management allows from -40˚C to 55˚C ambient temperature ratings
  • LED count ranges from 72 to 60 to 48 and all three LED counts are driven at 700 mA
  • Three distinct distributions: aisle, narrow and wide
  • 5 available mounting options: Pendant, Ceiling, Wall, Stanchion, Cone
  • 100,000 hours, long life at L70
  • Sealed optic for long life and durability
  • 5000°K Color Temperature
  • <70 CRI
  • CSA tested to UL1598 Wet Location
  • Five year warranty (Terms and Conditions Apply)

Product Details

General

Application
  • Industrial
  • Warehouse
  • Refineries
  • Steel Mills
  • Chemical Plants
Color Rendering Index (CRI) < 70
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
Construction Material - Main Die-Cast Aluminum
Dimming Protocol 0-10V
Dimming Range 10%
Environmental Conditions
  • IP66
  • UL Sanitation
  • Wet Location
  • Class 1, Division 2 A, B, C, D
Lamp Type LED Integrated
Light Source LED
Listings
  • UL 844
  • UL 1598A
  • UL 1598
Lumen Range
  • 10,000 - 14,999 lm
  • 15,000 - 19,999 lm
Max Ambient Temperature Up to 55 °C
Min Ambient Temperature Down to -40 °C
Mounting Type
  • Pendant
  • Stanchion
  • Ceiling
  • Wall
  • Cone
Style High Bay LED
Type
  • Enclosed and Gasketed
  • Hazardous Industrial
  • Industrial Bay Lighting
Warranty Length 5 Year Warranty

Electrical Ratings

Lumens Per Watt 100-124
Voltage Rating
  • 347 V
  • 480 V
  • 120 V
  • 208 V
  • 220 V
  • 240 V
  • 277 V
Wattage Range 112-169

Certifications and Compliance

Certification Div 2
Certified Listed Class I Division 2
Compliance Buy American (TAA) 52.225-11
Energy Efficient Yes
IP Rating IP66
Industry Standard(s)
  • UL1598A
  • Damp Listed
  • UL Sanitation certified per NSF standards
  • Wet Listed
  • NEMA 3
  • Class I Division 2
  • CSA
  • IP66
Nema Rating NEMA 3R
Ratings NEMA 3

Resources and Downloads

Sell Sheets

Installation/Instruction Manual (IOM)