text.skipToContent text.skipToNavigation

Inde-Pendant 32 LED Cylinder & Ring Surface Direct

By Litecontrol 
By Litecontrol
The Inde-Pendant 32L Cylinder has concentric layers of light with a frosted and clear glass effect, architectural elegance with versatile performance.
  • Variable Intensity Technology
  • The Ring is extruded aluminum, providing a minimalistic form factor to house an internal flexible LED source, and is available in all 3 sizes: 20", 30", & 40" diameters
  • Powered Suspension System (POAC) provides power for class 2 luminaires without the need of secondary power cord for a clean, elegant look
  • Recessed J-Box with die cast aluminum canopy interface allows installation from below the ceiling surface and the canopy cover is flush mounted for a seamless transition into the ceiling plane
  • PowerHUBB™ PoE Lighting and Control options available

Product Details

General

Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
Controls - Networked PowerHUBB
Dimming Protocol
  • 0-10V
  • DALI
Dimming Range
  • 0%
  • 1%
Light Distribution Direct
Light Source LED
Mounting Type Surface
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Electrical Ratings

Lumens Per Watt 69 - 79
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 12.0 - 55.0 W

Certifications and Compliance

Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Resources and Downloads

Videos

32L Ceiling Preparation

Inde-Pendants Installation Video

32L Cylinder and Ring J-box Installation

32L Installation Structural Mounting Configuration and Orientation