text.skipToContent text.skipToNavigation

LED Outdoor Canopy Luminaire - PCOCY

By Progress Lighting 
By Progress Lighting
The PCOCY Series is an ideal surface mount luminaire for applications such as parking garages, storage areas, stairwells, building entrances, breezeways, and loading docks.
  • Rugged die-cast aluminum housing
  • Dark Bronze powder coat finish with polycarbonate lens
  • Surface or Pendant mount
  • Available in 45W(4947 lumen) and 82W(9666 lumen) versions
  • Efficacy rating of 109 lm/W (45W) and 118 lm/W (82W)
  • Easy installation for new construction or retrofit applications
  • Color temperature of 5000K, 82CRI
  • Universal input voltage 120-277V, 50/60Hz
  • 50,000 hour LEDs for reduced maintenance
  • cULus listed for wet locations
  • Max ambient temperature rating 35°C
  • IP65 rated
  • DLC® (DesignLights Consortium) Qualified

More Options

Where to Buy

Product Details

General

Color Rendering Index (CRI) 82 CRI
Color Temperature 5000 K
Max Ambient Temperature 35 °C
New Products No
Warranty Length 5-year Limited Warranty

Electrical Ratings

Frequency Rating 50/60 Hz
Voltage Rating 120-277 V

Certifications and Compliance

Certified Listed cULus
Certified Listed Location Wet Location Listed
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org
IP Rating IP65

Resources and Downloads