BUR_PPHID-264348_LF2027
BUR_PPHID-264348_LF2027
Discontinued

LF1006, Replaceable Link Limiter, Pure Cu Replaceable Link Limiter & #M-174 Cordierite Shell Sub Assembly, 50 Amps

Brand:

Burndy

Catalog ID:

LF1006

For Use with All ReplaceableLimiters.

Product details

General

Connector Type
Limiter
UPC
781810017609
UPC 12 Digit
7818100176099

Dimensions

Dimension - Length Overall inch
4.06 in

Electrical Ratings

Amperage Rating
50 A

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads