WA-FSDSS
* Representative image
WA-FSDSS

N12 Double Door Freestanding 90X72X24 304 Stainless Steel

Brand:

Wiegmann

Catalog ID:

WA907224FSDSS

N12 Double Door Freestanding 90X72X24 304 Stainless Steel.

Designed to protect electrical and electronic controls, components and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications for housing motor starters, drives, contactors, PLC's, as well as a wide variety of other electrical and electronic equipment. The addition of 19-inch rack mounting accessories make these enclosures ideal for providing rugged protection for sensitive rack mounted components in harsh industrial environments. The enclosures are found extensively in automotive, pulp and paper, wood products, textile and similar industries. Two styles are available to provide maximum flexibility: a) Single Door Single Access (single door on front) b) Two Door Single Access (two door on front).

Product details

General

Application
Designed to protect electrical and electronic controls, components, and instruments in typical industrial environments. Enclosures protect enclosure equipment from dust, dirt, oil, and dripping water. These enclosures are used in machine tool applications
Construction
Continuously Welded Seams
EU RoHS Indicator
Yes
Knockouts
No
Latches Type
3 Point Keylocking-Padlocking Combo
Material
Stainless Steel
Mounting Type
Freestanding
Number of Doors (Fixed)
2
Series
WA-FSDSS
Type
Enclosure
UPC
786725849307

Dimensions

Actual Depth
24.12 in
Actual Height
90.12 in
Actual Width
72.12 in
Depth
24 in
Height
90 in
Weight
820 lb
Width
72 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
12
UL Listed
Yes

Logistics

Carton Quantity
1