WA-GSC
* Representative image
WA-GSC

N4 Gasketed Screw-Cover 10X12X6 Carbon Steel - Gray

Brand:

Wiegmann

Catalog ID:

WA101206GSC

N4 Gasketed Screw-Cover 10X12X6 Carbon Steel - Gray.

Designed for use as a wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problelm.

Product details

General

Application
Designed for use as wiring box, junction box, pull box, and terminal box in many indoor or outdoor applications where dust or moisture is a problem.
Color
Construction
Continuously Welded Seams
Cover Type
Screw Cover
EU RoHS Indicator
No
Finish Type
Textured
Material
Carbon Steel
Type
Enclosure
UPC
786725310302

Dimensions

Actual Depth
6.5 in
Actual Height
6.5 in
Actual Width
12.63 in
Cubic Capacity
637 cu.in
Depth
7 in
Height
7 in
Weight
12 lb
Width
13 in

Certifications And Compliance

Certified Listed
cULus
Nema Rating
4
UL Listed
Yes

Logistics

Carton Quantity
1