text.skipToContent text.skipToNavigation

NXFR 0-10V Dimming Converter

By Hubbell Control Solutions 
By Hubbell Control Solutions
Hubbell Control Solutions’ NXFRD 0-10V Dimming Converter allows for a 0-10V interface to be used to control Reverse and Forward Phase Dimming circuits in conjunction with a NXRCFX Room Controller. The NXFRD is auto-sensing and will automatically recognize the load type and set the unit to either Forward or Reverse Phase Dimming.
  • Auto-sensing forward and reverse phase dimming
  • Dims standard 120V or 277V lighting loads
  • Supports up to 1300W max load
  • Dual 0-10V input and output ports
  • Integrated 6.5ft flexible conduit
  • Rugged Anodized Aluminum housing
  • Compatible with NX Room Controllers

Product Details

General

Mounting Type Surface Mount
Operating Temperature -40°F to 140°F (-40°C to 60°C)
Warranty Length 5 year limited warranty

Certifications and Compliance

Certification ETL Damp Locations

Resources and Downloads