YAEVRH
YAEVRH

Nylon Right Angle Ring Terminal For 8 AWG

Brand:

Burndy

Catalog ID:

YAEV8CRH1

Nylon-Insulated, Right-Angle Terminals, 1/4, 1.38 in L, .41 in W, Designed to Accommodate Larger Conductor, Insulation Diameters, 600 Volts Max.

Nylon-insulated right-angle terminals, made of seamless pure copper tubing

Product details

General

Application
Designed to Accommodate Larger Conductor Insulation Diameters
Color Code
Red
Connector Type
Ring Terminal
Die Index
435
EU RoHS Indicator
Yes
Feature - Barrel Style
Belled
Feature - Barrel Type
Standard
Insulation
Y
Insulation Type
Nylon
Material
Copper
Physical Attribute - Number of Holes
1
Physical Attribute - Tongue Type
Ring
Plated
Y
Plating Type
Tin
Sub Brand
TERMINALS, INSULUG
Trade Name
INSULUGâ„¢
Type
YAEV-RH
UPC
781810039762
UPC 12 Digit
7818100397622

Dimensions

Dimension - B Length fraction
3/8 in
Dimension - B Length inch
0.38 in
Dimension - Bolt Hole Size inch
0.27 in
Dimension - Bolt Size fraction
1/4
Dimension - D inch
0.69 in
Dimension - Hole Size inch
0.27 in
Dimension - Length Overall inch
1.38 in
Dimension - N inch
0.25 in
Dimension - Pad Width inch
0.41 in
Dimension - Strip Length inch
7/16
Dimension - Stud Size inch
1/4
Dimension - Z (inch)
0.28 in
Physical Attribute - Tongue Angle
90 Degree

Electrical Ratings

Voltage - Maximum
600 V

Conductor Related

Conductor - Copper Str Aircraft Size
AN 6
Conductor - Copper Str Aircraft Size Range
AN 6
Conductor - Copper Str Size
8
Conductor - Copper Str Size Range
8 AWG
Conductor Size
8 AWG
Conductor Type
  • CU C Solid-Size
  • CU C Str-Size

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Industry Standard(s)
  • UL486
  • Military Specified (Mil-Spec)
Standards - Industry Standards Met
UL486;Military Specified (Mil-Spec)
Standards - RoHS Compliance Status
CM
UL Listed
Yes

Logistics

Carton Quantity
500
Pallet Quantity
99999

Resources and downloads

Product Cross Section Image(s)

Sales Drawings