text.skipToContent text.skipToNavigation

SAE103 Linear Wall Indirect

By Litecontrol 
By Litecontrol
For educational environments and conference rooms, SAE103 provides both general and audio-visual lighting.
  • Variable Intensity technology provides a range of specifiable outputs and resulting fixture wattages
  • 100% indirect distribution
  • 2 SDCM color variation
  • 120 degree peak angle
  • Stance 65L is now SAE103

Product Details

General

Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Daylight Sensor
Controls - Networked NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Indirect
Light Source LED
Mounting Type Wall
New Products Yes
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White

Electrical Ratings

Lumens Per Watt 124 - 133
Voltage Rating Universal Voltage - 120V through 277 V
Wattage 4.2 - 8.7 W

Certifications and Compliance

Certification
  • UL 924
  • CSA
DLC Designation DLC® (DesignLights Consortium) Qualified - see www.designlights.org

Resources and Downloads