text.skipToContent text.skipToNavigation

SAE202 Recessed Wall/Slot

By Litecontrol 
By Litecontrol
A perimeter lighting system, exceptional task uniformity and general ambient lighting when required.
  • Vi Technology for specifiable output/wattage
  • Provides perimeter wall lighting through 6½” slot
  • Can be specified with lens or baffle with overlay (S) or lens regressed above the ceiling (R)
  • System connectors allow continuous slot around room, even around corners
  • Can be installed with flexible conduit for curved applications
  • Easy installation with wall-mounting rail and hook-and-lock system
  • Floating ceiling effect

Product Details

General

Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Source LED
Mounting Type Perimeter
Warranty Length
  • LED boards - 5 years
  • LED driver (Standard) - 5 years
  • LED driver (Lutron) - 3 years

Dimensions

Width 6.25 in

Electrical Ratings

Lumens Per Watt 84 - 94
Voltage Rating Universal Voltage - 120 through 277 V
Wattage 4.6 - 10.8 W
Wattage Range 5-12 (w/ft)

Certifications and Compliance

Compliance
  • CSAus
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Resources and Downloads