text.skipToContent text.skipToNavigation

SAE301 Recessed Troffer

By Litecontrol 
By Litecontrol
SAE301 is a versatile, recessed, direct enclosed troffer, available in 3 sizes
  • Vi Technology for specifiable output/wattage
  • Diffuser is a high efficiency one piece extruded acrylic lens
  • Dropped center channel for excellent source diffusion
  • Available in 2’ x 2’, 2’ x 4’ and 1’ x 4’ sizes
  • SpectraSync™ Color Tuning Technology available
  • NX Distributed Intelligence™ wired and wireless controls capability available
  • PowerHUBB™ PoE Lighting and Control options available

Product Details

General

Color Rendering Index (CRI) 80 CRI
Color Temperature
  • 3000 K
  • 3500 K
  • 4000 K
  • SpectraSync
Controls - Integral Sensors (Non-Networked) Occupancy & Daylight Sensor
Controls - Networked
  • PowerHUBB
  • NX Distributed Intelligence
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Distribution Direct
Light Source LED
Mounting Type Recessed
SpectraSync™ Color Tuning Tunable White
Warranty Length
  • LED boards - 5 years
  • LED driver (Standard) - 5 years
  • LED driver (Lutron) - 3 years

Dimensions

Width 24.0 in

Electrical Ratings

Lumens Per Watt 127 - 148
Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V
Wattage 12.7 - 42.9 W
Wattage Range 15-59 (w/ft)

Certifications and Compliance

Compliance
  • CSAus
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Resources and Downloads