text.skipToContent text.skipToNavigation

SCST SpectraClean™ Commercial Striplight

By Columbia Lighting 
By Columbia Lighting
SCST SpectraClean™ Commercial Striplight is an LED Antimicrobial striplight with a formed acrylic lens to eliminate pixilation and reduce glare. SCST is an excellent choice for back-of-house, stairwells, utility areas, storage and anywhere that a direct view of the LED is not desired. SCST is available in 4' and 8' lengths and can be ordered in blended, blended plus, dependent or independent SpectraClean™ modes.
  • Option 1: Blended — SpectraClean enhanced white light for ambient lightingwith continuous disinfection
  • Option 2: Blended Plus — SpectraClean enhanced white light with a highintensity, Dedicated SpectraClean mode for scheduled maximum disinfection
  • Option 3: Independent — Alternates between pure white light and Dedicated SpectraClean mode for scheduled maximum disinfection
  • Option 4: Dedicated — Concentrated SpectraClean (405 nm only) mode formaximum disinfection
  • Available in 4' or 8' lengths

Product Details

General

Application
  • Commercial Indoor
  • Industrial
  • Warehouse
  • Retail
  • Storage
  • Food Preparation
  • Hand Wash Stations
  • Kitchen Areas
  • Hallways
  • Corridors
  • Entry Ways
Dimming Protocol 0-10V
Dimming Range 1%
Light Source LED
Mounting Type
  • Surface
  • Suspended
Product Category Antimicrobial Lighting
Style Lensed striplight
Technology SpectraClean™
Type
  • Industrial Linear
  • Strips
Warranty Length 5 Year Warranty

Certifications and Compliance

Compliance Buy American (TAA) 52.225-11

Resources and Downloads

Videos