SH2GBPAB2_CABLE_SPACER_SPPT_PHOTO_BW
SH2GBPAB2_CABLE_SPACER_SPPT_PHOTO_BW
Discontinued

Substation - Aluminum Rigid Spacer

Brand:

Burndy

Catalog ID:

SH2GBP45A512B2

Two Conductor Bus Support, 1192 kcmil-1272 kcmil AAC, 1033.5(54/7) kcmil-1192.5(54/19) kcmil ACSR, 550kV.

Product details

General

Application
Substation
Connector Type
Bus Support
Fitting Type
Slip or Rigid
Hardware Type
Cap mounting kit (w/o nuts)
Material
Aluminum Alloy, Cast
Mounting Hardware
5/8-11 x 1" GS
One Wrench Installation
Y
Physical Attribute - Number of Clamping Elements
2
Plated
N
Plating Type
Unplated
UPC
781810278086
UPC 12 Digit
7818102780866

Dimensions

Bolt Circle Diameter
5 in
Dimension - B Length inch
4.00 in
Dimension - Diameter Max Size inch
1.333 in
Dimension - Diameter Min Size inch
1.246 in
Dimension - Hole Size fraction
11/16
Dimension - Hole Size inch
0.69 in
Dimension - L Length Overall mm
352 mm
Dimension - Length Overall inch
13.84 in
Dimension - Width inch
6.25 in
Dimension - Width mm
159 mm

Conductor Related

Conductor - ACSR Str Size
1033.5 (54/7) Curlew kcmil;1113 (54/19) Finch kcmil;1192.5 (45/7) Bunting kcmil;1192.5 (54/19) Grackle kcmil
Conductor - ACSR Str Size Range
1033.5 (54/7) Curlew kcmil-1192.5 (54/19) Grackle kcmil
Conductor - AL Str Size
1192 kcmil;1200 kcmil;1250 kcmil;1272 kcmil
Conductor - AL Str Size Range
1192 kcmil-1272 kcmil
Conductor - Connection Combination
Base to Cable
Number of Conductors
2

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Logistics

Minimum Pack Quantity
1

Resources and downloads

Customer Notices

Sales Drawings