text.skipToContent text.skipToNavigation

TSL - Turf Sports Lighter

By Hubbell Outdoor Lighting 
By Hubbell Outdoor Lighting
High Output Sports Floodlight designed to efficiently light parks, little league, collegiate, and recreational events. Arena, sign, facade, area, accent, parking lot, and general security lighting applications can also utilize the Turf Sports Lighter.
  • High Lumen Outputs up to 113,000 Lumens
  • Targeted for HID Replacement up to 1500W
  • 3G vibration rated yoke mount with single bolt
  • Up to 154 Lumens per watt (740 Watts)
  • Variety of NEMA distributions: Narrow (3x3), Medium (4x4), and Wide (5x5) available in 4000K
  • Accessories include: crossarms, visor, & laser aiming module

Product Details

General

Ambient Temp. Range -40 to 40 °C
Application
  • Football
  • Soccer
  • Baseball
  • Softball
  • Tennis
  • General Flood
Light Source LED
Material - Housing Aluminum
Mounting Type Yoke
Type Sports Lighting
Warranty Length Five year limited warranty

Electrical Ratings

Current Rating 50/60 A
Wattage 720 W

Certifications and Compliance

Industry Standard(s)
  • UL
  • CSA

Resources and Downloads

Installation/Instruction Manual (IOM)

Videos

Hubbell TURF Sports Lighter Introduction

Photometry (6)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
TSL-720-4K-UHV-M
4000 K 70 CRI 108247 lm 146 740 W Medium (4x4)
TSL-720-4K-UHV-M-Visor
4000 K 70 CRI 106851 lm 144 740 W Medium (4x4)
TSL-720-4K-UHV-N
4000 K 70 CRI 98624 lm 133 740 W Narrow (3x3)
TSL-720-4K-UHV-N-Visor
4000 K 70 CRI 95687 lm 129 740 W Narrow (3x3)
TSL-720-4K-UHV-W
4000 K 70 CRI 113597 lm 154 740 W Wide (5x5)
TSL-720-4K-UHV-W-Visor
4000 K 70 CRI 111883 lm 151 740 W Wide (5x5)