HKE_ToughMate_Assembly
HKE_ToughMate_Assembly
HKE_ToughMate_-3_Quarter

ToughMate Connector

Brand:

Hawke

The ToughMate connector has been developed to be used on underground and overground rail networks, commercial and public buildings where equipment needs to withstand the harshest of environments. Tested to the latest Industrial BS EN 61984 and LVD 2014/35/ EU our connector will maintain its electrical and structural integrity during the toughest conditions. The product is designed to be used in emergency lighting circuits; fire alarms; voice alarms; shutdown systems and fire detection.

For order codes, dimensions, insert selection and dissipated wattage calculations please download the ToughMate datasheet from the 'resources' section of this page.

Product details

General

Application
  • Escape route safety equipment
  • Emergency lighting circuits
  • Fire alarms
  • Voice alarms
  • Shutdown systems
  • Fire detection
Ingress Protection
IP66 to IEC/EN 60529
Material
Nickel Plated Brass or Stainless Steel 316L
Operating Temperature
-25°C to +70 °C
Series
Connector for Industrial Applications

Electrical Ratings

Voltage Rating
up to 250 V

Certifications And Compliance

Industry Standard(s)
  • BS EN 61934
  • GPSD (2001/95/EC)