WSD-T36R Beige 90” x 36” (914 mm) Radius Curved Track Section

Brand:

Gleason Reel

Catalog ID:

WSD-T36R

Collection name:

ToolAssistPRO™

Beige 90” x 36” (914 mm) Radius Curved Track Section.

Product details

General

Finish Type
Beige Polyester
Load Capacity
30 lbs
Series
WSD - Diamond Rail
Type
Rail
UPC
783246003713

Resources and downloads