text.skipToContent text.skipToNavigation

Wall/Slot® 6000 LED

By Litecontrol 
By Litecontrol
Small-scale recessed perimeter luminaire for wall grazing applications. Direct illumination from multi-die LED packages with secondary optics that utilize multiple total internal reflection lenses to shape and smooth the light for dramatic effects on textured surfaces.
  • 4" slot opening that can be adjusted for 5" or 6"
  • VI technology allows specification of output/wattage
  • Ten color temperature choices
  • Available with optional Luminance Control Deflector (LCD)
  • Select configurations are available on Litespeed Quick Ship for 10-day shipping see specification sheet or brochure for details

Product Details

General

Color Rendering Index (CRI)
  • 80 CRI
  • 90 CRI
Color Temperature
  • 2700 K
  • 3000 K
  • 3500 K
  • 4000 K
  • 5000 K
  • SpectraSync
Dimming Protocol
  • 0-10V
  • Lutron EcoSystem Digital
  • DALI
  • DALI 2.0
Dimming Range
  • 0%
  • 1%
  • 5%
  • Step-Dimming
Light Source LED
Mounting Type Perimeter
SpectraSync™ Color Tuning
  • Dim-to-Warm
  • Tunable White
Warranty Length
  • LED boards - 5 years
  • LED drivers (standard) - 5 years
  • LED drivers (Lutron) - 3 years

Electrical Ratings

Voltage Rating
  • Universal Voltage - 120 through 277 V
  • 347 V

Certifications and Compliance

Compliance
  • Buy American (TAA) 52.225-11
  • Buy American 52.225-9

Resources and Downloads

BIM

Photometry (38)

Product Name Color Temp CRI Lumens Lm/W Watts Dist. Type Resources
60L-4-X-C1-35K-D030
3500 °K 80 CRI 1200 lm 109 11 W Direct: Narrow
60L-4-X-C1-35K-D030-LCD
3500 °K 80 CRI 1200 lm 109 11 W Direct: Narrow
60L-4-X-C1-35K-D035
3500 °K 80 CRI 1400 lm 117 12 W Direct: Narrow
60L-4-X-C1-35K-D035-LCD
3500 °K 80 CRI 1400 lm 117 12 W Direct: Narrow
60L-4-X-C1-35K-D040
3500 °K 80 CRI 1600 lm 114 14 W Direct: Narrow
60L-4-X-C1-35K-D040-LCD
3500 °K 80 CRI 1600 lm 114 14 W Direct: Narrow
60L-4-X-C1-35K-D045
3500 °K 80 CRI 1800 lm 113 16 W Direct: Narrow
60L-4-X-C1-35K-D045-LCD
3500 °K 80 CRI 1800 lm 113 16 W Direct: Narrow
60L-4-X-C1-35K-D050
3500 °K 80 CRI 2000 lm 111 18 W Direct: Narrow
60L-4-X-C1-35K-D050-LCD
3500 °K 80 CRI 2000 lm 111 18 W Direct: Narrow
60L-4-X-C1-35K-D055
3500 °K 80 CRI 2200 lm 110 20 W Direct: Narrow
60L-4-X-C1-35K-D055-LCD
3500 °K 80 CRI 2200 lm 110 20 W Direct: Narrow
60L-4-X-C1-35K-D060
3500 °K 80 CRI 2400 lm 109 22 W Direct: Narrow
60L-4-X-C1-35K-D060-LCD
3500 °K 80 CRI 2400 lm 109 22 W Direct: Narrow
60L-4-X-C1-35K-D065
3500 °K 80 CRI 2600 lm 108 24 W Direct: Narrow
60L-4-X-C1-35K-D065-LCD
3500 °K 80 CRI 2600 lm 108 24 W Direct: Narrow
60L-4-X-C1-35K-D070
3500 °K 80 CRI 2800 lm 108 26 W Direct: Narrow
60L-4-X-C1-35K-D070-LCD
3500 °K 80 CRI 2800 lm 108 26 W Direct: Narrow
60L-4-X-C1-35K-D075
3500 °K 80 CRI 3000 lm 107 28 W Direct: Narrow
60L-4-X-C1-35K-D075-LCD
3500 °K 80 CRI 3000 lm 107 28 W Direct: Narrow
60L-4-X-C1-35K-D080
3500 °K 80 CRI 3200 lm 103 31 W Direct: Narrow
60L-4-X-C1-35K-D080-LCD
3500 °K 80 CRI 3200 lm 103 31 W Direct: Narrow
60L-4-X-C1-35K-D085
3500 °K 80 CRI 3400 lm 103 33 W Direct: Narrow
60L-4-X-C1-35K-D085-LCD
3500 °K 80 CRI 3400 lm 103 33 W Direct: Narrow
60L-4-X-C1-35K-D090
3500 °K 80 CRI 3600 lm 103 35 W Direct: Narrow
60L-4-X-C1-35K-D090-LCD
3500 °K 80 CRI 3600 lm 103 35 W Direct: Narrow
60L-4-X-C1-35K-D095
3500 °K 80 CRI 3800 lm 100 38 W Direct: Narrow
60L-4-X-C1-35K-D095-LCD
3500 °K 80 CRI 3800 lm 100 38 W Direct: Narrow
60L-4-X-C1-35K-D100
3500 °K 80 CRI 4000 lm 100 40 W Direct: Narrow
60L-4-X-C1-35K-D100-LCD
3500 °K 80 CRI 4000 lm 100 40 W Direct: Narrow
60L-4-X-C1-35K-D105
3500 °K 80 CRI 4200 lm 100 42 W Direct: Narrow
60L-4-X-C1-35K-D105-LCD
3500 °K 80 CRI 4200 lm 100 42 W Direct: Narrow
60L-4-X-C1-35K-D110
3500 °K 80 CRI 4400 lm 100 44 W Direct: Narrow
60L-4-X-C1-35K-D110-LCD
3500 °K 80 CRI 4400 lm 100 44 W Direct: Narrow
60L-4-X-C1-35K-D115
3500 °K 80 CRI 4600 lm 98 47 W Direct: Narrow
60L-4-X-C1-35K-D115-LCD
3500 °K 80 CRI 4600 lm 98 47 W Direct: Narrow
60L-4-X-C1-35K-D120
3500 °K 80 CRI 4800 lm 98 49 W Direct: Narrow
60L-4-X-C1-35K-D120-LCD
3500 °K 80 CRI 4800 lm 98 49 W Direct: Narrow