XA17A4N_Photo0b_ColorRGB
XA17A4N_Photo0b_ColorRGB
Discontinued

Substation - Aluminum Bolted Expansion Terminal

Brand:

Burndy

Catalog ID:

XA17A4N

Substation Connectors.

Product details

General

Application
Substation
Clamping Element Design
Body and Cap
Connector Type
Terminal
Installation Torque Recommended in-lb
300 LBS/in
Material
Aluminum Alloy
One Wrench Installation
Y
Physical Attribute - Number of Holes
4
Physical Attribute - Pad Alignment
Centered
Physical Attribute - Pad Configuration
3 x 3 - 4 holes
Physical Attribute - Pad Orientation
Straight
Plated
N
Plating Type
Unplated
UPC
781810005361
UPC 12 Digit
7818100053611

Dimensions

Dimension - B Length inch
4.00 in
Dimension - D inch
3.00 in
Dimension - F Width Center to Center inch
1.75 in
Dimension - Height inch
4.50 in
Dimension - Hole Size fraction
9/16
Dimension - Hole Size inch
0.56 in
Dimension - L Length Overall mm
377 mm
Dimension - Length Overall inch
14.83 in
Dimension - N inch
0.62 in
Dimension - Pad Size inch
3 x 3
Dimension - Pad Width inch
3.00 in
Dimension - Width inch
3.64 in
Dimension - Width mm
92 mm

Conductor Related

Conductor - AL Tube Std Size
1 1/2 IPS
Conductor - AL Tube Std Size Range
1 1/2 IPS
Conductor - Connection Combination
Tube to Flat
Number of Conductors
1

Certifications And Compliance

Certification - CSA Approved
No
Certification - cULus
No
Certification - ETL
No
Certification - UL Recognized
No
Standards - RoHS Compliance Status
CM
UL Listed
No

Resources and downloads

Customer Notices

Product Cross Section Image(s)

Sales Drawings