HUBBELL CANADA
Image of 022011213 022011213

022011213

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 022011213

Kellems Wire Management, Support Grip, 1.25-1.49", Tin Coated Bronze, Closed Mesh

Closed Mesh

General

Application

Single Eye

Catalog Number

022011213

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585112138

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

1.25"-1.49"

Certifications And Compliance

EU RoHS Indicator

Yes