HUBBELL CANADA
Image of 022011216 022011216

022011216

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 022011216

Kellems Wire Management, Standard Support Grip, .750"-.990", Closed Mesh

Closed Mesh

General

Application

Single Eye

Catalog Number

022011216

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585166186

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

.750"-.990"

Certifications And Compliance

EU RoHS Indicator

Yes