HUBBELL CANADA
Image of 022011218 022011218

022011218

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 022011218

Kellems Wire Management, Support Grip, 1.50-1.74", Tin Coated Bronze, Closed Mesh

Closed Mesh

General

Application

Single Eye

Catalog Number

022011218

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585112183

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

1.50"-1.74"

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

5