HUBBELL CANADA
Image of 022021011 022021011

022021011

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 022021011

Kellems Wire Management, Support Grip

Standard Product

General

Application

Misc Grip

Catalog Number

022021011

Color

Metallic

Construction

Woven

EU RoHS Indicator

No

Item Type

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585166278

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

2.50"-1.74"

Certifications And Compliance

EU RoHS Indicator

No