
Brand: Hubbell Wiring Device-Kellems
Catalog ID: 02203055
Split Mesh Rod Closing
Application
Single Eye
Catalog Number
02203055
Color
Metallic
Construction
Woven
EU RoHS Indicator
Yes
Item Type
Material
Bronze, Tin Coated
Material - Mounting Hardware
Screw Hook or Beam Clamp
UPC
783585303369
Display Size
Standard Sized
Cable Size
1.50"-1.74"
EU RoHS Indicator
Yes