HUBBELL CANADA
Image of 02203056 02203056

02203056

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02203056

Standard Duty Support Grip, 1.75-1.99", Rod Closing, Bronze

Split Mesh Rod Closing

General

Application

Single Eye

Catalog Number

02203056

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585303376

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

1.75"-1.99"

Certifications And Compliance

EU RoHS Indicator

Yes