HUBBELL CANADA
Image of 02204008 02204008

02204008

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02204008

Medium Support Grip, 3.50-3.99", Bronze

Standard Product

General

Application

Single Eye

Catalog Number

02204008

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585303765

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

3.50"-3.99"

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

9