HUBBELL CANADA
Image of 02211080 02211080

02211080

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02211080

Kellems Wire Management, Conduit Riser Grip, Misc

Closed Mesh

General

Application

Cable Support in Conduit

Catalog Number

02211080

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Bronze, Tin Coated

Material - Mounting Hardware

Mounts Inside Conduit

UPC

783585110806

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

4.00"-4.49" (10.16-11.40)

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

2

Pallet Quantity

72