HUBBELL CANADA
Image of 02218001 02218001

02218001

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 02218001

Kellems Wire Management, Grip, Finger Type, Large

Standard Product

General

Application

Used to Immobilize

Catalog Number

02218001

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585772264

Dimensions

Display Size

Large

Certifications And Compliance

EU RoHS Indicator

Yes

Standards - RoHS Compliance Status

CM