HUBBELL CANADA
Image of 022181543 022181543

022181543

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 022181543

Kellems Wire Management, Support Grip

Standard Product

General

Application

Single Eye

Catalog Number

022181543

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Bronze, Tin Coated

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585166353

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

1.75"-1.99"

Certifications And Compliance

EU RoHS Indicator

Yes