HUBBELL CANADA
Image of 024201288 024201288

024201288

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 024201288

Kellems Wire Management, Service Drop, Double Eye, 1.00"-1.24", Closed Mesh, Stainless Steel

Closed Mesh

General

Application

Single Eye

Catalog Number

024201288

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585166490

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

1.00"-1.24" (2.54-3.15)

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

1