HUBBELL CANADA
Image of 024201470 024201470

024201470

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 024201470

Kellems Wire Management, Misc Support Grip

Closed Mesh

General

Application

Single Eye

Catalog Number

024201470

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585166568

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

1.25"-1.49" (3.17-3.78)

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25

Pallet Quantity

525