HUBBELL CANADA
Image of 024201504 024201504

024201504

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 024201504

Kellems Wire Management, Misc Support Grip

Closed Mesh

General

Application

Single Eye

Catalog Number

024201504

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585166599

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

1.00"-1.24" (2.54-3.15)

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

25