HUBBELL CANADA
Image of 024201510 024201510

024201510

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 024201510

Kellems Wire Management, Misc Support Grip

Closed Mesh

General

Application

Single Eye

Catalog Number

024201510

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Stainless Steel

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585166605

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

1.50"-1.74" (3.81-4.42)

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

2