HUBBELL CANADA
Image of 03301003 03301003

03301003

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03301003

Underground Rotating Eye Pulling Grip, .62-.74", Short

Standard Product

General

Application

General Cable Pulling

Catalog Number

03301003

EU RoHS Indicator

Yes

Item Type

Load Capacity

1200

Material - Mounting Hardware

Non-Mounted

UPC

783585314099

Conductor Related

Cable Size

.62"-.74"

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Load Capacity

1200