HUBBELL CANADA
Image of 03303023 03303023

03303023

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 03303023

Special Light Duty Flexible Eye Pulling Grip, Standard Duty

Standard Product

General

Application

General Cable Pulling

Catalog Number

03303023

EU RoHS Indicator

Yes

Item Type

Load Capacity

1200

Material - Mounting Hardware

Non-Mounted

UPC

783585314938

Conductor Related

Cable Size

Standard

Cable Specification

UL Listed Circuit Wire

Certifications And Compliance

EU RoHS Indicator

Yes

Force Related

Load Capacity

1200

Logistics

Carton Quantity

5