HUBBELL CANADA
Image of 073041316 073041316

073041316

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 073041316

Kellems Wire Management, MISC Bus Drop Grip

Closed Mesh

General

Application

Single Eye

Catalog Number

073041316

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585003610

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

.43"-.56" (1.09-1.42)

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

20