
Application
45 Degree Male
Catalog Number
07402090
Color
Metallic
Environmental Conditions
Suitable For Use In Wet Locations When A Listed Sealing Ring Is Used Between Box And Fitting
EU RoHS Indicator
No
Item Type
Material
Steel Fitting, Stainless Steel Mesh
Material - Mounting Hardware
Between Enclosure and Conduit
Temperature Rating
-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)
UPC
783585323831
Display Size
3/4"
Connectivity
Cap Nut
Environmental Conditions
Suitable For Use In Wet Locations When A Listed Sealing Ring Is Used Between Box And Fitting
EU RoHS Indicator
No
Nema Rating
Suitable for use in hazardous locations per Class 1 Div 2, Class II Div 1 & 2, Class III Div 1 & 2
Temperature Rating
-40 Deg F to 225 Deg F (-40 Deg C to 107 Deg C)
Carton Quantity
10