HUBBELL CANADA
Image of 074041316 074041316

074041316

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074041316

MISC BUS DROP GRIP

Closed Mesh

General

Application

Single Eye

Catalog Number

074041316

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585370637

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

.43"-.56" (1.09-1.42)

Certifications And Compliance

EU RoHS Indicator

Yes