HUBBELL CANADA
Image of 074041317 074041317

074041317

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074041317

MISC BUS DROP GRIP

Closed Mesh

General

Application

Single Eye

Catalog Number

074041317

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585370644

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

.56"-.73" (1.42-1.85)

Certifications And Compliance

EU RoHS Indicator

Yes

Logistics

Carton Quantity

20