HUBBELL CANADA
Image of 074041318 074041318

074041318

Brand: Hubbell Wiring Device-Kellems

Catalog ID: 074041318

MISC BUS DROP GRIP

Closed Mesh

General

Application

Single Eye

Catalog Number

074041318

Color

Metallic

Construction

Woven

EU RoHS Indicator

Yes

Item Type

Material

Steel, Galvanized

Material - Mounting Hardware

Screw Hook or Beam Clamp

UPC

783585370651

Dimensions

Display Size

Standard Sized

Conductor Related

Cable Size

.73"-.85" (1.85-2.16)

Certifications And Compliance

EU RoHS Indicator

Yes